High-speed 2D Laser Profiler
LJ-V7000 series
Sensor Head LJ-V7200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-V7200 | |||
Mounting conditions | Diffuse reflection | |||
Reference distance | 200 mm 7.87" | |||
Measurement range | Z-axis (height) | ±48 mm 1.89" | ||
X-axis (width) | NEAR side | 51 mm 2.01" | ||
Reference distance | 62 mm 2.44" | |||
Far side | 73 mm 2.87" | |||
Light source | Type | Blue semiconductor laser | ||
Wavelength | 405 nm (visible beam) | |||
Laser class | Class 2 Laser Product | |||
Output | 4.8 mW | |||
Spot size (reference distance) | Approx. 90 mm × 85 µm | |||
Repeatability | Z-axis (height) | 1 µm 0.000040"*2*3 | ||
X-axis (width) | 20 µm 0.000788"*2*4 | |||
Linearity | Z-axis (height) | ±0.1% of F.S.*5 | ||
Profile data interval | X-axis (width) | 100 µm 0.004" | ||
Sampling cycle (trigger interval) | Top speed: 16 µs (high-speed mode), Top speed: 32 µs (advanced function mode)*6 | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529)*7 | ||
Ambient light | Incandescent lamp: 10,000 lux max.*8 | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F*9 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Shock resistance | 15 G/6 ms | |||
Material | Aluminum | |||
Weight | Approx. 550 g | |||
*1 The laser classification for FDA(CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||