2D/3D Laser Profiler
LJ-X8000 series
Sensor head LJ-X8100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-X8100 | |||
Reference distance | 107 mm 4.21" | |||
Measurement range | Z-axis (height) | ±17 mm 0.67" (F.S.=34 mm 1.34") | ||
X-axis (width) | NEAR side | 71 mm 2.80" | ||
Reference distance | 74 mm 2.91" | |||
FAR side | 77 mm 3.03" | |||
Light source | Blue semiconductor laser | |||
Light source | Wavelength | 405 nm (visible light) | ||
Laser class | Class 2M laser product (IEC60825-1, FDA (CDRH) Part 1040.10 *1) *2 | |||
Output | 10 mW | |||
Spot size | Approx. 91 mm × 50 μm 3.58" × 0.0020" (reference distance) | |||
Repeatability | Z-axis (height) | 0.5 μm 0.000020" *3 *4 | ||
X-axis (width) | 3 μm 0.000118" *3 *5 | |||
Linearity | Z-axis (height) | ±0.025% of F.S. (±0.007%) *6 | ||
Profile data interval | X-axis (width) | 25 μm 0.0010" (20 μm 0.0008"~) *7 | ||
Profile data count | 3200 points | |||
HDR (high dynamic range) | Single-shot HDR *8 | |||
Laser irradiation position confirmation function | Light source | Blue LED (405 nm) | ||
Temperature characteristic | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) *9 | ||
Ambient light | Incandescent lamp: 10,000 lux or less *10 | |||
Ambient temperature | 0 to +45°C 32 to +113°F *11 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 57 Hz, double amplitude 1.5 mm 0.06"; 3 hours each for X, Y, and Z axes | |||
Shock resistance | 15 G / 6 msec | |||
Material | Aluminum | |||
Weight | Approx. 1600 g 3.53 lb | |||
*1 The laser classification for FDA(CDRH) is implemented based on IEC60825-1 in accordance with the requirements of applicable Laser Notices. | ||||