Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Sensors
          4. Optical Micrometer / Laser Micrometer
          5. Thrubeam Type Laser Detection Sensor

          Thrubeam Type Laser Detection Sensor

          IB series

          FEATURES

          The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.

            • High-speed sampling of 80 μs
            • High-precision differentiation of 5 μm (0.20 Mil)
            • New function: Auto adjustment included
            • Display Unit Options [Panel/DIN]
            • Communication Unit [RS-232C/BCD]
            • The intelligent I-Series consists of a high-repeatability sensor lineup that realizes low-cost high performance.

            • High stability and repeatability are achieved with the newly developed optical system.

            • Simple positioning according to the alignment LED

            • Long-term, stable detection even in environments where the device becomes dirty easily

            • Both RS-232C and BCD outputs are supported.

            • Supports everything from simple differentiation to high-speed detection.

          RELATED PRODUCTS

          • IG series - Multi-Purpose CCD Laser Micrometer

            The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.

          • DL series - Network Communication Unit

            Compatible sensors are contact sensor GT2 series , laser sensor IL , IG and IB series, electrostatic static SK series.

          • IX series - Image-Based Laser Sensor

            IX Series image-based laser sensors can measure height anywhere within the area. Camera-based image recognition allows the laser to detect the height of the target point even when workpieces are not perfectly aligned on the production line. The height of where the laser hits the target will vary if the target is tilted or if the target itself is different, but the IX Series can identify the difference in height against the reference. For example, in a parts assembly line, a single IX Series unit can not only check for the presence of parts, but also perform seating checks and other height-based inspections. Thanks to its ability to detect height differences, the IX Series is also free from false detections and errors in the presence of glare from glossy surfaces of metal parts or when the detection target point has the same color as the background, offering stable automatic inline differentiation.

          • IV2 series - Vision Sensor with Built-in AI

            Achieve unmatched stability by utilizing an intuitive artificial intelligence algorithm. No vision programming knowledge required for stable results.

          • IV series - Vision Sensor

            Difficult applications that formerly required multiple conventional photoelectric sensors or proximity sensors can now be tackled easily and at low cost with one IV Series vision sensor.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors