Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Positioning Sensors
          5. Image-Based Laser Sensor

          Image-Based Laser Sensor

          IX series

          Verify differences by checking heights, even with misaligned or low contrast targets

          Features

          Stable height-based detection, even with low contrast targets

          Front/back difference check with single-color washers

          Using a camera built into the sensor head, the IX Series recognizes the locations of targets and measures the height and height differences of specified points. The ability to detect targets with low-contrast compared to the background-something that is not easy to do with conventional sensors-means stable detection is possible for a wide variety of applications.

          Learn more in the catalog

          Automatic calibration for misaligned and tilted targets

          Bolt height difference checking

          By combining a scanning laser with a camera, the IX Series can account for variations in a target's position and tilt during measurement. This eliminates the need for jigs or other costly mechanical fixtures.

          Learn more in the catalog

          Check for both component presence and correct seating with a single device

          Clip presence and seating check

          A single IX Series sensor is all that is needed to perform inspections at multiple locations. Applications that required multiple conventional sensors and complicated calculations can now be solved with just a single device, greatly simplifying installation and integration.

          Learn more in the catalog

          • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
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
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors