Thrubeam Type Laser Detection Sensor
IB series
Specs Thrubeam Type Laser Detection Sensor IB series
|
Model |
IB-01 |
IB-05 |
IB-10 |
IB-30 |
|||
|
Image |
|
|
|
|
|||
|
Light source |
Wavelength |
660 nm (Visible light semiconductor laser) |
|||||
|
Laser Class |
Class 1 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10*1) |
||||||
|
Installation distance |
0 to 2,000 mm 78.74" |
0 to 300 mm 11.81" |
|||||
|
Measurement range |
ø1 mm ø0.04" (Installation distance 0 to 300 mm 11.81") |
5 mm 0.20" |
10 mm 0.39" |
30 mm 1.18" |
|||
|
Sampling cycle |
12,500 times/sec. (80 µs) |
||||||
|
Minimum detection target |
ø8 µm ø0.31 Mil (Installation distance 0 to 300 mm 11.81") |
ø0.05 mm ø0.002"*2 |
ø0.1 mm ø0.004"*2 |
ø0.2 mm ø0.01"*2 |
|||
|
Repeatability |
5 µm 0.20 Mil (distance 0 to 300 mm 11.81")*3 |
5 µm 0.20 Mil*3 |
10 µm 0.39 Mil*3 |
||||
|
Temperature characteristics |
±0.2 % of F.S./°C*4 |
±0.1 % of F.S./°C (±5 µm 0.20 Mil)*4 |
±0.1 % of F.S./°C (±10 µm 0.39 Mil)*4 |
±0.1 % of F.S./°C (±30 µm 1.18 Mil)*4 |
|||
|
Operating indicators |
Laser emission warning indicator: green LED |
||||||
|
Environmental resistance |
Ambient light |
Incandescent lamp: 5,000 lux, Solar light: 10,000 lux |
Incandescent lamp: 5,000 lux, Solar light: 5,000 lux |
Incandescent lamp: 10,000 lux, Solar light: 10,000 lux |
|||
|
Ambient temperature |
0 to +40 °C 32 to 104 °F (No freezing) |
0 to +50 °C 32 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||||
|
Material |
Case |
PBT |
Galvanized die cast |
||||
|
Lens cover |
Glass |
||||||
|
Cable |
PVC (2 m 6.6') |
||||||
|
Weight |
Approx. 140 g |
Approx. 180 g |
Approx. 220 g |
Approx. 510 g |
|||
|
*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |
|||||||
|
Model |
IB-1000 |
IB-1500 |
IB-1050 |
IB-1550 |
|||
|
Image |
|
|
|
|
|||
|
Type |
DIN rail mount |
Panel mount |
DIN rail mount |
Panel mount |
|||
|
Main unit/Expansion unit |
Main unit |
Expansion unit |
|||||
|
Head compatibility |
Yes |
||||||
|
Display |
Display resolution |
0.01 %, 0.1 %, 1 % (switchable) |
|||||
|
Display range |
–99.999 to 99.999, –99.99 to 99.99 |
||||||
|
Digital display method |
Dual7-segmentdisplay |
Dual7-segmentdisplay |
Dual7-segmentdisplay |
Dual7-segmentdisplay |
|||
|
Operating indicators |
Judgment indicator: 2-color (green/red) LED (HI, GO, LO) |
||||||
|
Analog output voltage |
±5 V, 1 to 5 V, 0 to 5 V Output impedance 100 Ω *1 |
No |
|||||
|
Analog current output |
4 to 20 mA Maximum load resistance 350 Ω *1 |
||||||
|
Control Input |
Bank switch input, zero shift input |
Non-voltage input *2 |
|||||
|
Control input |
Zero shift input |
||||||
|
Laser emission stop input |
|||||||
|
Timing input |
|||||||
|
Reset input |
|||||||
|
Adjust input |
|||||||
|
Control output |
Judgment output (check output) |
Open collector (NPN/PNP switchable, N.O./N.C. switchable) *3 |
|||||
|
Power supply |
Power consumption |
2400 mW or less (at 30 V, 80 mA max.) *4 *5 (including analog current output) |
2550 mW or less (at 30 V, 85 mA max.) *4 *5 (including analog current output) |
2400 mW or less (at 30 V, 80 mA max.) *4 *5 (including analog current output) |
2550 mW or less (at 30 V, 85 mA max.) *4 *5 (including analog current output) |
||
|
Power voltage |
10 to 30 VDC, including ripple (P-P) 10% Class 2 or LPS *4 |
Supplied from main unit *4 |
|||||
|
Environmental resistance |
Pollution degree |
2 |
|||||
|
Ambient temperature |
-10 to +50 °C (No freezing) |
||||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
|
Vibration resistance |
10 to 55 Hz, compound amplitude 1.5 mm, 2 hours each for X, Y, Z axes |
||||||
|
Material |
Main unit case/Front panel: polycarbonate, keytop: polyacetal, cable: PVC |
||||||
|
Weight |
Approx. 150 g (including accessories) |
Approx. 170 g (including accessories) |
Approx. 140 g (including accessories) |
Approx. 165 g (including accessories) |
|||
|
*1 ±5 V, 1 to 5 V, 0 to 5 V, or 4 - 20 mA should be selected. |
|||||||