Laser scan micrometer
LS-3000 series
Recommended Replaceable Products: High-speed optical micrometer - LS-9000 series
Contact Us: 1-888-539-3623 Inquiry form
LS-3033 Specially Ordered LS-3033SO(8073)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-3033SO(8073) | |||
Type | Fine measuring | |||
Applicable controller | LS-3100/LS-3100D | |||
Scanning head type | Separate | |||
Measurement range | 0.08 to 30 mm 0.003" to 1.18" | |||
Smallest detectable object | 0.08 mm 0.003" | |||
Transmitter/receiver distance | 120 mm 4.72" (Fixed) | |||
Repeatability | ±0.3 µm ±0.000012" (number of averaging measurements: 512) | |||
Measurement accuracy | ±2 µm ±0.000079" or less*1 | |||
Laser scan rate | 400 scans/s | |||
Laser scan velocity | 63 m 206.7'/s | |||
Display | Minimum display unit | 0.1 µm | ||
Terminal block I/O | Analog voltage | ±6 V, Output impedance: 0 Ω | ||
Control output | SPST-NO Relay contact 250 VAC 2 A (resistive load) | |||
Control input | Non-voltage input (contact/solid state) | |||
Light source | Semiconductor laser, wavelength: 780 nm, output: 55µ, Class 1 laser product (JIS C6802) | |||
Interface | RS-232C | Measurement data output and control output (baud rate: selectable between 75 and 19,200 bps) | ||
GP-IB | Measurement data output and control output*2 | |||
BCD | Measured data output (8 digits)*2 | |||
Rating | Power voltage | 85 to 264 VAC, 50/60 Hz | ||
Power consumption | 40 VA or less | |||
Environmental resistance | Enclosure rating | IP60 | ||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | T: 0.5 kg, R: 0.4 kg | |||
*1 When a rod 10 mm 0.39" in diameter is measured in a 2 x 20 mm 0.08" x 0.79", 4 x 20 mm 0.16" x 0.79", or 10 x 20 mm 0.39" x 0.79" measuring area. | ||||