High-speed Laser Scan Micrometer
LS-5000 series
Recommended Replaceable Products: Head: Standard model with monitor camera - LS-9030M
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head LS-5041
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-5041 | |||
Type | Standard | |||
Applicable controller | LS-5501/LS-5001 | |||
Transmitter/receiver distance | 160 ±40 mm 6.30" ±1.57" | |||
Measurement range | 0.2 to 40 mm 0.01" to 1.57" | |||
Smallest detectable object | 0.2 mm 0.01" | |||
Repeatability | ±0.3 µm max. ±0.000012"*1 | |||
Measurement accuracy | ±2 µm max. ±0.000079"*2 | |||
Laser scan rate | 1,200 scans/sec | |||
Laser scan velocity | 121 m 397.0'/sec | |||
Laser scan range | Approx. 46 mm 1.81" | |||
Light source | Visible red semiconductor laser | |||
Environmental resistance | Enclosure rating | IP64 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 1.4 kg (including base) | |||
*1 When the average number of measurements is set to 768 in a 10 mm x 20 mm 0.39" x 0.79" measuring area. | ||||