High-speed, High-accuracy Digital Micrometer
LS-7000 series
Sensor Head, with Monitor Function LS-7030M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-7030M | |||
Type | Standard | |||
Classification | with monitor camera | |||
Measurement range | 0.3 to 30 mm 0.01" to 1.18" | |||
Smallest detectable object | 0.3 mm 0.01" | |||
Transmitter/receiver distance | 160 ±40 mm 6.30" ±1.57" | |||
Repeatability | ±0.15 µm ±0.000006"*1 | |||
Measurement accuracy | ±2 µm ±0.00008"*2 | |||
Sampling cycle | 2,400 samples/sec.*3 | |||
CCD scanning range | Approx. 33 mm 1.30" | |||
Light source | GaN green LED | |||
Monitor camera | Provided | |||
Environmental resistance | Enclosure rating | IP64*4 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Transmitter: Approx. 420 g, | |||
*1 The value of ±2σ when the outer diameter of a rod 10 mm 0.39" in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512. | ||||