High-speed, High-accuracy Digital Micrometer
LS-7000 series
Sensor Head, without Monitor Function LS-7070
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-7070 | |||
Type | Large-diameter | |||
Classification | without monitor camera | |||
Measurement range | 0.5 to 65 mm 0.02" to 2.56" | |||
Smallest detectable object | 0.5 mm 0.02" | |||
Transmitter/receiver distance | 250 ±50 mm 9.84" ±1.97" | |||
Repeatability | ±0.2 µm ±0.000008"*1 | |||
Measurement accuracy | ±3 µm ±0.00012"*2 | |||
Sampling cycle | 2,400 samples/sec.*3 | |||
CCD scanning range | Approx. 69 mm 2.72" | |||
Light source | GaN green LED | |||
Monitor camera | Not provided | |||
Environmental resistance | Enclosure rating | IP64*4 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Transmitter: Approx. 540 g, | |||
*1 The value of ±2σ when the outer diameter of a rod 20 mm 0.79" in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512. | ||||