United States

Lineup

Heads

Standard type offers both high speed and high precision

Standard model

Precise measurement of small diameter workpieces

Small-diameter model

Measures large-diameter workpieces of up to 120 mm 4.72" in size

Large-diameter model

The 2-Axis optical micrometer

STANDARD MODEL

The 2-Axis optical micrometer

SMALL DIAMETER MODEL

Controller

A wide variety of interfaces to ensure easy integration

Max. of 4 heads can be connected/Head cable Maximum extension 40 m/Encoder input

[1] Encoder input
[2] Input terminal block
[3] Output terminal block
[4] Analog
[5] USB
[6] RS-232C
[7] Power supply terminal block
[8] Ethernet
[9] Display and settings panel connector
[10] Head expansion unit connector
[11] Head connectors

Controller LS-9501 (P)

A variety of I/O to suit on-site needs is a standard feature.

Controller line-up/Setting and support software/USB cable

HMI / Display

Display and settings panel
LS-D1000

LS-D1000

Measured values, judgment values and positions can be seen at a glance on the display panel. A maximum of 4 heads can be connected.

Display panel stand
OP-87610

OP-87610

Stand switch
OP-87611

OP-87611

Expansion units

Head expansion unit
LS-HA100

LS-HA100

Used when 3 or 4 heads are being used.

EtherNet/IP™ unit
CB-EP100
PROFINET unit
CB-PN100

CB-EP100

BCD output unit
CB-BD100

CB-BD100

Cables

Head cable

Head cable

CB-B3 (3 m 9.8')
CB-B10 (10 m 32.8')

Head extension cable

Head extension cable

CB-B5E (5 m 16.4')
CB-B10E (10 m 32.8')
CB-B20E (20 m 65.6')

Transmitter-receiver cable

Transmitter-receiver cable

OP-87686 (1 m 3.3')
OP-87687 (3 m 9.8')

Display panel cable

Display panel cable

OP-87602 (2 m 6.6')
OP-87603 (5 m 16.4')
OP-87604 (10 m 32.8')
OP-87605 (20 m 65.6')

RS-232C cable

RS-232C cable

OP-96368 (2.5 m 8.2')

D-sub 9-pin connector

D-sub 9-pin connector

OP-26401

Ethernet cable

Ethernet cable

OP-66843

Extension I/O cable (3 m) For the BCD output unit

Extension I/O cable (3 m) For the BCD output unit

OP-51657

Options

Options

Target positioning jig
OP-87609 (For the LS-9030)
OP-87684 (For the LS-9006)
OP-87749 (For the LS-9030D)
OP-87750 (For the LS-9006D)

Replacement glass
OP-87697 (For the LS-9030)
OP-87698 (For the LS-9006 transmitter head)
OP-87699 (For the LS-9006 receiver head)
OP-87756 (For the LS-9120M)

Options

40 m 131.2'extension connection unit
CB-BR01

Replacement air purge unit
OP-87695 (For the LS-9030)
OP-87696 (For the LS-9006)
OP-87751 (For the LS-9030D)
OP-87752 (For the LS-9006D)
OP-87755 (For the LS-9120M) 

Display panel protection sheet (Set of 5 sheets)
OP-87729

Display panel stay
OP-87757