High-speed 2D Optical Micrometer
TM-3000 series
Sensor Head TM-006
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-006 | |||
Measuring range | ø6 mm 0.24" | |||
Minimum detectable object | 0.04 mm 0.001" | |||
Transmitter/receiver distance | 60 mm 2.36" | |||
Light source | GaN Green LED | |||
Measurement accuracy | ±0.5 µm ±0.000020" *1 | |||
Repeatability | ±0.06 µm*2 | |||
Sampling cycle (trigger interval) | 5.5ms (33ms at the initial setting)*3 | |||
Environmental resistance | Enclosure rating | IP64*4 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Aluminum | |||
Weight | Transmitter | Approx 140 g | ||
Receiver | Approx 340 g | |||
Base | Approx 220 g | |||
*1 In a measurement area of 2 mm 0.08"× ø4 mm ø0.16" error when measuring width of KEYENCE standard object (glass calibration scale). | ||||