High-speed 2D Optical Micrometer
TM-3000 series
Sensor Head TM-040
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-040 | |||
Measuring range | ø40 mm 1.57" | |||
Minimum detectable object | 0.3 mm 0.01" | |||
Transmitter/receiver distance | 180 mm 7.09" | |||
Light source | InGaN Green LED | |||
Measurement accuracy | ±2 µm 0.000079" *1 | |||
Repeatability | ±0.15 µm ±0.000006" *2 | |||
Sampling cycle (trigger interval) | 5.5ms (33ms at the initial setting)*3 | |||
Environmental resistance | Enclosure rating | IP64*4 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Aluminum | |||
Weight | Transmitter | Approx 560 g | ||
Receiver | Approx 720 g | |||
Base | Approx 630 g | |||
*1 In a measurement area of 10 mm 0.39"× ø26 mm ø1.02" error when measuring width of KEYENCE standard object (glass calibration scale). | ||||