High-speed 2D Optical Micrometer
TM-3000 series
Sensor Head TM-065
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-065 | |||
Measuring range | ø65 mm 2.56" | |||
Minimum detectable object | 0.5 mm 0.02" | |||
Transmitter/receiver distance | 270 mm 10.63" | |||
Light source | InGaN Green LED | |||
Measurement accuracy | ±3 µm ±0.000119"*1 | |||
Repeatability | ±0.2 µm 0.000008" *2 | |||
Sampling cycle (trigger interval) | 5.5ms (33ms at the initial setting)*3 | |||
Environmental resistance | Enclosure rating | IP64*4 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Aluminum | |||
Weight | Transmitter | Approx 1280 g | ||
Receiver | Approx 1460 g | |||
Base | Approx 1500 g | |||
*1 Error when measuring width of KEYENCE standard object (glass calibration scale) in a measurement area of 20 mm 0.79"× ø40 mm ø1.57". | ||||