Telecentric Measurement System
TM-X5000 series
Head connection cable (High-flex 5 m) CB-C5R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-C5R | |||
Type | Head connection cable | |||
Cable length | 5 m 16.4' | |||
Weight | Approx. 410 g 14.47 oz | |||