Telecentric Measurement System
TM-X5000 series
Sensor head (ø6 mm) TM-X5006
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-X5006 | |||
Transmitter/receiver distance | 60 mm 2.36" | |||
Measuring range | Field of view | High-accuracy measurement area | ø4 mm ø0.16" | |
Measurement area | ø6 mm ø0.24" | |||
Depth of field | High-accuracy measurement area | 2 mm 0.08" | ||
Measurement area | 4 mm 0.16" | |||
Exposure time | 25/50/100 μs (Adjustable 3-stage) | |||
Imaging time (Trigger interval) | Approx. 24 ms (at “Full” vertical/horizontal measurement range sizes) | |||
Light source | InGaN green LED | |||
Measurement position accuracy | High-accuracy measurement area | ±0.2 μm ±0.000008" *1 | ||
Measurement area | ±0.3 μm ±0.000012" *1 | |||
Repeatability | ±0.03 μm ±0.000001" *2 | |||
Pixel resolution | Approx. 3.5 μm 0.000138" | |||
Environmental resistance | Enclosure rating | IP64 *3 | ||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Relative humidity | 85% RH or less (No condensation) | |||
Material | Aluminum | |||
Weight | Transmitter: Approx. 160 g 5.65 oz | |||
*1 Error when measuring width of KEYENCE standard object (glass calibration scale). | ||||