Digital Microscopes
Ring Illumination
Illumination Methods for Microscopes
There are generally two types of lighting that can be used for microscopes: transmitted and reflected illumination.
With transmitted lighting, light shines from behind an object (usually a transparent target) to illuminate the features within that target, while reflected light is used to illuminate the surface of an object. Reflected light can be coaxial (brightfield) or from an angle (darkfield). Coaxial lighting travels along the same direction as the optical path of the lens and is used to view flat surfaces. Ring illumination reflects off of the angled surfaces of an object and is usually used for imaging objects with textured or irregular surfaces.
Transmitted illumination
Coaxial illumination
Ring illumination
A : Lens B : Glass plate C : Object D : Light source
We’re here to provide you with more details.
Reach out today!