Digital Microscope
VHX-500F series
Contact Us: 1-888-539-3623 Inquiry form
Digital Microscope VHX-500FE
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-500FE | |||
Camera | Image capture device | 1/1.8-inch, 2.11 million-pixel CCD image sensor | ||
Scan method | Progressive | |||
Frame rate | 15 frames/sec. and 28 frames/sec. selectable | |||
Resolution | 2 million pixels | 1600 (H) x 1200 (V) Approx 1000 TV lines | ||
Gain | AUTO, NORMAL, PRESET | |||
Electronic shutter | AUTO, MANU, OFF, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000, | |||
Supercharge shutter | 0.2 sec. to 17 sec. Can be set in increments of 0.1 sec. | |||
White balance | Auto, Manual, One-push set, Preset (2700K, 3200K, 5600K, 9000K) | |||
Back-focus adjustment | Not required | |||
LCD monitor | Size | Color LCD (TFT) 15" | ||
Panel size | 304.5 (H) x 228.4 (V) mm 11.99" (H) x 8.99" (V) | |||
Pixel pitch | 0.1905 (H) x 0.1905 (V) mm 0.008" (H) x 0.008" (V) | |||
Number of pixels | 1600 (H) x 1200 (V) (UXGA) | |||
Display color | Approx 16,770,000 colors *1 | |||
Brightness | 200 cd/m2 (typical) | |||
Contrast ratio | 500 : 1 (typ) | |||
Viewing angle | ±85° (typical, horizontal), ±85° (typical, vertical) | |||
CD-R/CD-RW/DVD drive unit | Unit | CD-R/CD-RW drive unit | ||
CD-R/CD-RW/DVDdrive unit | Speed | 24x Write, 10x Re-write, 24x Read | ||
CD-R/CD-RW/DVD drive unit | Used disk | CD-R/CD-RW | ||
Storage capacity | 700 MB, Approx 3500 images (When a 2 million-pixel image is | |||
Hard disk drive unit | 80 GB, Approx 400,000 images (When a 2 million-pixel image is | |||
Image format | JPEG (With compression), TIFF (No compression) | |||
Observable image size | 1600 (H) x 1200 (V) pixels | |||
Light source | Lamp | 12 V, 100 W, Halogen lamp | ||
Lamp life | 1000 hours (average) | |||
Color temperature | 3100 K (at maximum light intensity) | |||
Video output | Analog RGB (1600 x 1200 pixels) | |||
Video output | Scanning | Special LCD monitor | 75 kHz (H), 60 Hz (V) | |
External monitor | ||||
Input | Mouse input | MINI-DIN 6-pin connector (DOS/V-compatible PS/2 mouse) | ||
Keyboard input | MINI-DIN 6-pin connector (DOS/V PS/2) | |||
External remote input | Pause/ Recording, Non-voltage input | |||
Interface | LAN | RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T) | ||
USB 2.0 Series A | 4 types: Special printer port x 1, External storage connection port x 3 | |||
Video recording software | Functions for recording/reproducing moving images | |||
High quality depth composition software | Functions for composing a single image from a plurality of images obtained by focusing on and | |||
Real-time depth composition software | Displays full-focused images in real-time at the turn of the focus adjustment dial. | |||
Image improvement software | Image processing functions for correcting images to make observation easier | |||
Comment input software | Function for inputting and displaying comments such as letters, marks, or the like in an observation image | |||
Area measurement software | Measures areas of 2D images. | |||
Screen splitting software | Function for splitting an image vertically, horizontally, or into four parts, and displaying the image | |||
Dimensions | 382 x 425 x 162 mm 15.04" x 16.73" x 6.38" | |||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 310 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Console | Approx 0.25 kg | ||
Controller | Approx 12.5 kg | |||
Camera unit | Approx 0.88 kg | |||
*1 Approximately 16,770,000 pixels are realized with the dithering processing of the display controller. | ||||