Digital Microscope
VHX-900 series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Ultra Small High-performance Zoom Lens (20-200X) VH-Z20W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z20W | |||
Magnification | 20×, 30×, 50×, 100×, 150×, 200×*1 | |||
Field-of-view | Horizontal | 15.24 mm0.60" (20x) | ||
Vertical | 11.40 mm0.45" (20x) | |||
Diagonal | 19.05 mm0.75" (20x) | |||
Depth-of-field | 34 mm1.34" (20x) | |||
Working distance | 25.5 mm1.00"*1 | |||
*1 Magnification on a 15-inch monitor | ||||