Digital Microscope
VHX-X1 series
High-Resolution Revolver Lens / Maximum‑Magnification Objective Lens VHX-ZM2000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-ZM2000 | |||
Magnification | 2000× *1 | |||
Image capture range | H (Horizontal) | 0.15 mm 0.006" | ||
V (Vertical) | 0.11 mm 0.004" | |||
D (Diagonal) | 0.19 mm 0.007" | |||
Observation distance | 0.94 mm 0.037" | |||
*1 Magnification on a 15-inch monitor with a 1/2-inch CCD camera. | ||||