All-in-One Fluorescence Microscope
BZ-X1000 series
All-in-One Fluorescence Microscope Head unit BZ-X1100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-X1100 | |||
Microscope unit | Observation modes | Brightfield, Fluorescence (max. 11 ch.; wide-field/sectioning), Phase contrast (PhL, Ph1, Ph2), Oblique illumination | ||
Objective lens switching | Six-mount motorized revolver | |||
Motorized XY stage | 114 × 80 mm 4.49" × 3.15" stroke, minimum 1 µm pitch | |||
Motorized Z stage | 8 mm 0.31" stroke, minimum 0.1 µm pitch | |||
Motorized filter turret | Installation of up to 6 filters, Automatic position recognition | |||
Motorized filter wheel | ||||
Fluorescent incident illumination | Optical sectioning system | |||
Fluorescence dimming mechanism | Electronic dimming (10%, 20%, 40%, 100%) | |||
Transmitted illumination optical system | Working distance: 45 mm 1.77", LED lighting | |||
Transmitted illumination mechanism | Electronic brightfield aperture (0%, 20%, 40%, 60%, 80%, 100%), Phase contrast slit (PhL, Ph1, Ph2) | |||
Transmitted light source | 24 W LED | |||
Fluorescent incident light source | 48 W LED | |||
Specimen enclosure | Stage fully contained in a built-in darkroom | |||
Camera unit | Image receiving element | 2/3 inch, 10 megapixel monochrome CMOS (with color switching) | ||
Output signal, gradations | 14-bit (high-quality interpolation)/12-bit/8-bit monochrome, 8-bit R/G/B | |||
Frame rate | 19 fps for monochrome recording (up to 100 fps), 9.2 fps for color recording | |||
Binning | 2×2, 3×3, 4×4, 6×6, 8×8 | |||
Number of pixels in recorded image | 7328 × 5496 max. (40-megapixel, high-quality interpolation) | |||
Video capturing | 9.2 to 100 fps | |||
Electronic shutter | Auto, 60 microseconds to 60 seconds | |||
Gain | 0 to 24 dB | |||
White balance | Push-set, manual | |||
Black balance | ||||
Observation software | Multi-color image capturing, Auto focus, Quick full-focus, Navigation, Scale display for capture condition reproduction, Motorized revolver and stage control, Low photobleach | |||
Controller | Supported OS | Windows®11 Pro, 64-bit | ||
PC interface | USB 3.0 | |||
Dimensions | Head: 515.1 (H) × 346.2 (W) × 508 (D) mm 20.28" (H) × 13.63" (W) × 20.00" (D)*1; | |||
Weight | Head: Approx. 29 kg 63.93 lb, Controller: Approx. 4.7 kg 10.36 lb | |||
Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | |||
Power consumption | 200 VA or less | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Optional modules | BZ-H5XF/Sectioning Module | Optical sectioning imaging | ||
BZ-H5XJ/Stitching and Multi-Point Imaging Module | Image stitching, Multi-point & multi-condition capturing | |||
BZ-H5XZ/Z-Stacking Module | Z-stack capturing | |||
BZ-H5XI/Image Cytometer Module | Batch capture (user location specified/all locations specified/random location specified) *BZ-H5XZ and BZ-H5XJ required / Image cytometer, batch analysis *BZ-H5C required | |||
BZ-H5XT/Time-lapse Module | Time-lapse imaging, Video capturing, Time-series brightness measurement | |||
Analysis options | BZ-H5A/Analysis Application | Image stitching, Haze reduction, Full focus, File finder | ||
BZ-H5M/Measurement Application | Dimension measurement, Area measurement, Brightness measurement (line profile, histogram) | |||
BZ-H5R/3D Analysis Application | 3D display, 3D measurement, XYZ slicing, Maximum projection, Video saving, 3D cell count (with addition of BZ-H5C) | |||
BZ-H5K/Motion Analysis Application | Motion tracking, Motion analysis, Time-series cell count (with addition of BZ-H5C) | |||
BZ-H5C/Hybrid Cell Count | Cell count (Phase contrast, Brightfield, Fluorescence), Mask cell count | |||
BZ-H5CM/Macro Cell Count | Macro cell counting (Batch analysis of multiple images) | |||
*1 Panel closed | ||||