All-in-One Fluorescence Microscope

BZ-X1000 series

New

All-in-One Fluorescence Microscope BZ-X1000 series

A New Confocal Laser Scanning Microscope for Everyday Use

  • High-Speed Acquisition: Revolutionary filter wheel captures images 5× faster

  • High-Resolution Imaging: 10-megapixel CMOS camera

  • Easy-to-Use: Intuitive design built for all users

BZ-X1000 series - All-in-One Fluorescence Microscope

The BZ-X1000 Series redefines fluorescence microscopy with an all-in-one microscope that combines advanced imaging, fully-motorized operation, and a broad range of analytical capabilities to help streamline research. With 3.5× the resolution and 5× the speed of conventional microscopes and a built-in darkroom, researchers are able to instantly capture publication-quality images and data right on their benchtop.

Features

High-Speed Acquisition

  • High-speed, motorized filter wheel for imaging 5x faster
  • Dual filter system allows for both improved imaging sensitivity and speed

High-Resolution Imaging

  • 10-megapixel monochrome CMOS camera
  • High brightness LED
  • 6-channel multi-color capability

Easy-to-Use: Intuitive design built for all users

Place the specimen within the field-of-view and press a button to start automatically scanning. The system intelligently detects the specimen’s shape and scans only the required areas, rapidly generating a complete, overall image.

Easy-to-Use Interface & High-Speed Operation

Switch from widefield to confocal imaging with a single click while maintaining focus across magnifications.
Anyone can efficiently capture images while minimizing phototoxicity and photobleaching.

No Darkroom Required & Space-Saving Design

Everything you need for laser confocal imaging, all in one.
Easily install it on your existing lab bench.

Conventional System

KEYENCE's Confocal Laser Scanning Unit

Microscope Capabilities That Expand as Your Research Evolves

Tissue Imaging

Quantitative analysis of whole tissue sections

  • Image stitching
  • Z-Stack
  • Quantification
  • 3D analysis

Cell Imaging

High-magnification, high-resolution imaging of microstructures

  • Single-cell imaging
  • 3D analysis
  • Near-infrared imaging
  • Localization analysis

Live-Cell Imaging

Time-lapse with phase contrast and fluorescence overlay

  • Time-lapse
  • Calcium imaging
  • Time-series analysis
  • Video capturing

Microplate Assays

Multi-well plate analysis

  • High throughput
  • Plate scanning
  • Screening
  • Batch imaging and analysis