All-in-One Fluorescence Microscope
BZ-X series
Recommended Replaceable Products: All-in-One Fluorescence Microscope - BZ-X810
Contact Us: 1-888-539-3623 Inquiry form
All-in-One Fluorescence Microscope BZ-X710
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-X710 | |||
Microscope unit | Basic optical system | Inverted fluorescence phase contrast microscope | ||
Objective lenses | Nikon CFI 60 Series infinite optical system | |||
Observation modes | Bright field, Fluorescence (wide-field/sectioning), Phase contrast (PhL, Ph1, Ph2), Oblique illumination | |||
Objective lens switching | Six-mount electronic revolver | |||
Image-formation optical system | Fixed image-forming lens, electronic LC filter insertion / removal unit | |||
Electronic XY stage | 100×64 mm stroke, 1 um pitch min. | |||
Electronic Z stage | 8 mm stroke, 0.1 um pitch min. | |||
Electronic filter turret | Up to four filters can be mounted. Automatic position recognition and automatic excitation shutdown during filter replacement | |||
Fluorescent incident illumination | Optical sectioning system | |||
Fluorescence dimming mechanism | Electronic dimming (0.3% 5% 10% 20% 40% 100%) | |||
Transmitted illumination optical system | Operating distance : 30 mm, Pop-up mechanism (with automatic lamp off function) | |||
Transmitted illumination mechanism | Electronic switching, Electronic bright-field aperture (0% 20% 40% 60% 80% 100%) / Phase-contrast slit (Ph1 / Ph2) | |||
Transmitted light source | LED 3.7W , 50,000 hours (average) | |||
Fluorescent incident light source | Metal halide lamp 80W , 2,000 hours (average) | |||
Specimen enclosure | The stage is fully contained in a built-in darkroom. | |||
Camera unit | Image pick-up element | 2 / 3 inch, 2.83 million pixel monochrome CCD (colourised with LC filter) | ||
CCD cooling mechanism | Peltier cooling : 5°C 41°F (at ambient temperature of –25°C -13°F) | |||
Output signal, gradations | Monochrome 14bit / 8bit , 8 bit for RGB each | |||
Frame rate | 15 fps for monochrome recording (up to 95 fps with binning), 8.5 fps for color recording | |||
Binning | On-chip binning (2×2、3×3、4×4、8×8、12×12) | |||
Number of pixels in recorded image | 4,080 × 3,060 max (12.5 million pixels, high-quality interpolation) | |||
Video capture | 8-bit monochrome: 15 fps for 1,280 x 960 | |||
Electronic shutter | Auto : 1 / 7500 to 60 sec. (77 increments) | |||
Auto Exposure method | Arbitrary area, average / peak | |||
Gain | 0dB、+6dB、+12dB、+18dB | |||
White balance | MANUAL, PUSH-SET | |||
Black balance | ||||
Observation software | Multi-color image capturing, Auto focus, Quick full-focusing, Scale display, Electronic revolver control, Electronic stage control | |||
Controller | Applicable OS | Windows 11, Windows 10, Windows 7 | ||
PC interface | USB2.0 | |||
Ambient temperature | +15 to +35°C 59 to 95°F | |||
Relative humidity | 35 to 80% RH (No condensation) | |||
Dimensions | Head : 517 (H) × 340 (W) × 496 (D) mm*1 / Controller : 227.5 (H) × 125 (W) × 403 (D) mm | |||
Weight | Head : 33 kg / Controller : 4.8 kg | |||
Power voltage | 100 to 240 VAC ±10% 50 / 60 Hz | |||
Power consumption | 250VA | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Software (optional) | Sectioning Module | Optical sectioning image mode | ||
Advanced Observation Module | Type | Navigation, Image stitching, Z-stack image capturing, Coordinate-specific condition setting | ||
Navigation Module | Navigation | |||
Image stitching Module | Image stitching, Z-stack image capturing, Coordinate-specific condition setting | |||
Time-lapse Module | Time-lapse imaging, Video capturing | |||
Advanced Analysis Software | Image stitching, Haze reduction, Full focus | |||
Measurement Module | XY measurement, Area measurement, Brightness measurement (line profile, histogram) | |||
3D Module | Real-time 3D analysis, XYZ slicing, Maximum projection | |||
Hybrid Cell Count Module | Cell count (phase contrast, bright field, fluorescence images), Mask cell count | |||
Macro Cell Count Module | Macro Cell Count (batch analysis of multiple images) | |||
*1 With the front panel closed. |