3D Optical Profiling Microscope
VK-X4000 series
Base Unit for 300mm Stage VK-B3C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-B3C | |||
XY stage | Motorized/manual | Motorized | ||
Moving range | 300 × 300 mm 11.81" × 11.81" | |||
Stage size | 378 × 376.5 mm 14.88" × 14.82" | |||
Max. height of sample | 100 mm 3.94" | |||
Load capacity | 30.0 kg 66.14 lb | |||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 60 VA | |||
Weight | Approx. 114 kg 251.32 lb | |||