3D Surface Profiler

VK-X3000 series

Catalogs View Catalog

Manual stage VK-S3

VK-S3 - Manual stage

Specifications

Model

VK-S3

XY stage configuration

Manual operation range

70 × 70 mm 2.76” × 2.76”

Weight

Approx. 17 kg

Data Sheet (PDF) Other Models