Handheld Computer
BT-A600 series
Rechargeable Li-ion Battery BT-B6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-B6 | |||
Power Source | Type | Dedicated lithium-ion battery pack *1 | ||
Capacity | 6270 mAh | |||
Charging Time | Approx. 6.5 hours (when main unit charging) | |||
Dimensions | 78.7 × 40.6 × 22.4 mm 3.10" × 1.60" × 0.88" | |||
Weight | Approx. 115 g 4.06 oz | |||
*1 While using, charging, or storing the battery pack, if you notice a strange smell, the generation of heat, discoloration, deformation, or any other phenomenon that is different from what you have experienced previously, remove the battery pack from the main unit or charger and stop using the battery pack. | ||||