Clamp-On Air Flow Sensor
FD-EC series
Amplifier unit Cable type FD-ECA1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-ECA1 | |||
Type | Cable type | |||
Number of control outputs | 2 | |||
Number of analog outputs | 1 | |||
Number of external inputs | ||||
Power supply cable | 2 m 6.6', strand wire, 6 cores | |||
Response time (90% response) | 50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 250 ms)*1 | |||
I/O | Control outputs 1 and 2 | Instantaneous flow/Accumulated flow/Alarm output/Pulse output | ||
Analog output | Instantaneous flow | |||
External input | Zero flow/Origin adjust./Reset total | |||
Network compatibility | IO-Link*2 | |||
Number of connectible units | ─ | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, reverse output connection, and incorrect head cable wiring | |||
Power supply | Power voltage | 24 VDC +20%/-10% (including ripple), Class2/LPS | ||
Power consumption | 1680 mW*3excluding load current | |||
Environmental resistance | Ambient temperature | −10°C to +55°C 14 to 131°F (no freezing)*4 | ||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Main unit: polycarbonate, FG terminal: copper/iron | |||
Weight | Approx. 90 g 3.17 oz | |||
*1 5 ms is added to the analog output response time and the response is set to 63%. | ||||