Clamp-On Flow Sensor
FD-H series
Connector Cable M8 Straight 10m Standard OP-87626
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87626 | |||
Type | Connector Cable Standard | |||
Cable end | M8 straight - Loose wire | |||
Length | 10 m 32.8' | |||
Material | Cable: PVC, | |||
Weight | Approx. 260 g | |||