Clamp-on Flow Meter
FD-R series
signal line conversion cable 2 m OP-88762
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88762 | |||
Type | FD-R connection cable (with MP-FEN1 connected) | |||
Specifications | M12 male 5-pin - M12 female 4-pin | |||
Length | 2 m 6.6' | |||
Weight | Approx. 85 g 2.99 oz | |||