Separate Amplifier Type Air Flow Sensor
FD-V40 series
Sensor Head, Air/Nitrogen Detection Type, 600 L/min FD-A600
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-A600 | |||
Type | For air or nitrogen (N2) | |||
Detection range | 18 to 600L/min (std)*1 | |||
Zero-cut flow rate | 18 L/min (std) | |||
Fluid type | Air, nitrogen (N2) | |||
Detectable fluids | Clean gas that does not contain dust or oil mist (When compressed air is used, air that conforms to ISO class of 1.1.2 through 1.6.2 is allowable)*2 | |||
Detectable fluid temperature | 0 to +50 °C 32 to 122 °F (No condensation, no freezing) | |||
Connection bore diameter | Rc (PT) 1/2 | |||
Display power | Flow rate indicator: Green LED (x4). Output indication: Red LED | |||
Environmental resistance | Pressure resistance | 1.0 MPa | ||
Applied pressure range | -0.07 to 0.7 MPa | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 10 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.75 mm 0.03", 3 hours in each of the X, Y, and Z axis*3 | |||
Shock resistance | 300 m/s2, 10 times in each direction of each of X, Y and Z axis, 60 times in total | |||
Material | Measuring pipe section : Aluminum, SUS303, SUS304, polyetherimide, Fluorocarbon rubber, SiliconPiping section : Diecasting aluminum alloy, Case: Polysulfon, PBT | |||
Accessories | Head connector x 1 | |||
Weight | Approx. 190 g (including 3-m connector cable) | |||
*1 Converted value assuming the integrated flow quantity under the conditions of 20 °C 68 °F at 1 atmospheric pressure 101.3 kPa. | ||||