Separate Amplifier Type Air Flow Sensor
FD-V40 series
Air Filter FD-C5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-C5 | |||
Detectable fluids | Air, nitrogen (N2) | |||
Applicable tube size | ø8 mm (5/16") | |||
Tube tolerance | Nylon tube: ±0.1 mm or less, urethane tube: ±0.15 mm or less | |||
Maximum processing flow | 100 L/min (std)*1 | |||
Filter film area | 110 cm2 | |||
Filter accuracy | 0.01 µm | |||
Maximum operating pressure | 0.8 MPa | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Material | Case: polycarbonate, joints: PBT + stainless steel, hollow fiber membrane filter: polypropylene, potting agent: polyurethane, O-ring: NBR | |||
Weight | Approx. 15 g | |||
*1 Conversion value for the volumetric flow rate at 20 °C 68 °F and 1 atmosphere (101.3 kPa) | ||||