Separate Amplifier Type Air Flow Sensor
FD-V40 series
Amplifier Unit, DIN Rail Mount Type, PNP FD-V40AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-V40AP*1 | |||
Type | DIN type | |||
Current consumption. | At 12 V | Normal | 1500 mW (125 mA) or less | |
Eco mode | 1320 mW (110 mA) or less | |||
At 24 V | Normal | 2000 mW (83 mA) or less | ||
Eco mode | 1700 mW (70 mA) or less | |||
Detection range | FD-A1: 30 to 1,000 mL/min (std) | |||
Display power | 3 digit two-color 7-segment LED (Upper characters: red, Lower characters: green), Display Update Cycle: 5 times/sec. | |||
Operation status indicators | Red LED x 2 (Control output 1/control output 2), Green LED (Integration display) | |||
Resolution | FD-A1: 1 mL | |||
Hysteresis | Variable | |||
Response time (chatter prevention feature) | Select from HSP (5 ms), 0.02, 0.1, 1 and 5 seconds. | |||
Integrated sampling cycle | 30 ms | |||
Integrated data memory | Writes in memory every minute | |||
Accumulated flow unit | FD-A1: Selectable from 1, 10, 100, 1,000, 10,000 (mL) | |||
Integration reset input | No-voltage input (with contacts, without contacts), Input time 20 ms min. (Analog output/selectable) | |||
Control output/integration pulse output | PNP open collector Max. 100 mA. 30 V or lessResidual voltage 1 V or less, 2 outputs (N.O./N.C. selectable)Residual voltage 1 V or less, 2 outputs (N.O./N.C. selectable) | |||
Analog output | 4 to 20 mA, Maximum load resistance 260 Ω | |||
Repetition accuracy | FD-A1/A10/A10AR/A50/A50AR/A100A/100AR: ±0.5 % of F.S. or less | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z axis | |||
Material | Housing material: Polycarbonate, Key top: Silicon rubber | |||
Accessories | Mounting bracket, Power cable, Instruction manual | |||
Weight | Approx. 85 g (including power cable) | |||
*1 The amplifiers, whose model names have "A" or "AP" in the end, are upgraded ones along with the supplementation of a new head. The old type of amplifiers, whose model names do not have "A" or "AP", cannot be used with the sensor heads other than FD-A10/A50/A100. | ||||