Air Quality Multi-Sensor
MP-F series
Specs Air Quality Multi-Sensor MP-F series
Air Quality Multi-Sensor
|
Model |
MP-FR10 |
MP-FR10R |
MP-FR20 |
MP-FR20R |
MP-FR80 |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Single model |
Standard model |
Single model |
Standard model |
Single model |
|||
|
Connection bore diameter |
Rc3/8" (10 A) |
Rc1/2" (15A) |
Rc1" (25A) |
|||||
|
Supported gases |
Air and non-corrosive gases |
|||||||
|
Supported gas temperature |
-5 to +50°C, 23 to 122°F |
|||||||
|
Operating pressure range |
0.2 to 1 MPa, 2 to 10 bar, 29 to 145 psi *1 |
|||||||
|
Pressure resistance |
1.5 MPa, 15 bar, 217.5 psi |
|||||||
|
Flow rate |
Detection principle |
Heat based (mass flow rate) |
||||||
|
Rated flow range (normal) |
2.0 to 1000.0 L/min |
4 to 2000 L/min |
12 to 8000 L/min |
|||||
|
Zero cut flow rate |
2.0 L/min, 0.12 m3/h 4.24 ft3/h, 0.07 CFM |
4 L/min, 0.2 m3/h 7.06 ft3/h, 0.1 CFM |
12 L/min, 0.7 m3/h 24.72 ft3/h, 0.4 CFM |
|||||
|
Measurement accuracy |
±(1.5% of RD + 0.5% of F.S.) *2 *3 |
|||||||
|
Repeatability |
±1.0% of F.S. (with an averaging time of 1.0 s) |
|||||||
|
Display resolution |
0.1 L/min, 0.01 m3/h 0.35 ft3/h, 0.01 CFM |
1 L/min, 0.1 m3/h 3.53 ft3/h, 0.1 CFM |
||||||
|
Response time |
150 ms (63% response) *4 |
|||||||
|
Averaging time |
OFF/100 ms/200 ms/500 ms/1.0 s/3.0 s/5.0 s/10 s/30 s (selectable) |
|||||||
|
Pressure (Digital value, gauge pressure) |
Rated pressure range |
0.000 to 1.000 MPa, 0.00 to 10.00bar, 0.0 to 145.0 psi |
||||||
|
Measurement accuracy |
±2.0% of F.S. |
|||||||
|
Repeatability |
±0.2% of F.S. (with a response time of 50 ms) |
|||||||
|
Display resolution |
0.001 MPa, 0.01 bar, 0.1 psi |
|||||||
|
Response time |
Selectable from 10 ms, 50 ms, 100 ms, 500 ms, 1.0 s, and 5.0 s *4 |
|||||||
|
Humidity (Dew point) |
Rated relative humidity range/ dew point range |
15 to 100%RH (no condensation)/Corresponds to the relative humidity range *5 *6 |
||||||
|
Measurement accuracy |
±4°C, ±7°F *5 *6 |
|||||||
|
Display resolution |
5%RH/1°C, 1°F *5 *6 |
|||||||
|
Temperature |
Measurement accuracy |
±2.0°C, ±3.6°F *7 |
||||||
|
Display resolution |
0.1°C, 0.1°F *7 |
|||||||
|
Shut-off valve |
Response time |
1 s or less (closed → open) |
||||||
|
Leakage amount |
50 mL/min 0.002 CFM (N) or less |
|||||||
|
Filter/regulator (Standard model only) |
Pressure adjustment range |
─ |
0.15 to 0.90 MPa |
─ |
0.15 to 0.90 MPa |
─ |
||
|
Filtration degree |
5 μm 0.196850 Mil |
5 μm 0.196850 Mil |
||||||
|
Drainage cup capacity |
60 cc |
100 cc |
||||||
|
Check valve |
Available |
|||||||
|
Display |
Color LCD, status indicator |
|||||||
|
Data accumulation |
Accumulation period |
Accumulated data: approx. 2 years/Instantaneous data: approx. 2 weeks |
||||||
|
Data reading |
USB 2.0/Ethernet |
|||||||
|
I/O |
Control output (Ch.1/2/3/4/5) |
NPN/PNP setting switchable, open collector output 30 VDC or less, N.O./N.C. setting switchable, max. 100 mA/Ch., residual voltage: 2.5 V or less |
||||||
|
Analog output (Ch.1/2) |
4 to 20 mA, load resistance: 260 Ω or less *4 |
|||||||
|
External input (Ch.2/3/6) |
Short-circuit current: 1.5 mA or less, input time: 20 ms or more |
|||||||
|
Protection circuit |
Power supply reverse connection protection, power supply surge protection, reverse connection protection for each I/O, surge protection for each I/O, overcurrent protection for each output |
|||||||
|
Power supply |
Power voltage |
24 VDC +25%/-20% (including ripple), Class 2 or LPS |
||||||
|
Power consumption |
1.2 A (300 ms) when opening/closing valve, 100 mA at all other times *8 (standalone usage; excluding load current) |
|||||||
|
Communication interface |
USB2.0 |
|||||||
|
Network compatibility |
When using only this unit: IO-Link (Specification v1.1/COM3) *9 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) *10 |
||||||
|
Ambient temperature |
−5°C to +50°C 23°F to 122°F (no freezing) *11 |
|||||||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; power spectral density: 0.204 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
300 m/s2, XYZ axes, 10 times for each axis |
|||||||
|
Material |
Sensor part : PET/PPS/PBT/POM/aluminum/SPHC |
|||||||
|
Weight |
Approx. 550 g 19.40 oz |
Approx. 1050 g 37.04 oz (excluding drainage cup) |
Approx. 1020 g 35.98 oz |
Approx. 1900 g 67.02 oz (excluding drainage cup) |
Approx. 1920 g 67.73 oz |
|||
|
*1 An upstream side pressure of 0.2 MPa or less (a filter/regulator adjustment pressure of 0.2 MPa or less for the standard model) worsens the flow rate characteristic of the shut-off valve. |
||||||||
Air Quality Multi-Sensor
|
Model |
MP-FG10 |
MP-FG10R |
MP-FG20 |
MP-FG20R |
MP-FG80 |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Single model |
Standard model |
Single model |
Standard model |
Single model |
|||
|
Connection bore diameter |
G3/8" (10 A) |
G1/2" (15A) |
G1" (25A) |
|||||
|
Supported gases |
Air and non-corrosive gases |
|||||||
|
Supported gas temperature |
-5 to +50°C, 23 to 122°F |
|||||||
|
Operating pressure range |
0.2 to 1 MPa, 2 to 10 bar, 29 to 145 psi *1 |
|||||||
|
Pressure resistance |
1.5 MPa, 15 bar, 217.5 psi |
|||||||
|
Flow rate |
Detection principle |
Heat based (mass flow rate) |
||||||
|
Rated flow range (normal) |
2.0 to 1000.0 L/min |
4 to 2000 L/min |
12 to 8000 L/min |
|||||
|
Zero cut flow rate |
2.0 L/min, 0.12 m3/h 4.24 ft3/h, 0.07 CFM |
4 L/min, 0.2 m3/h 7.06 ft3/h, 0.1 CFM |
12 L/min, 0.7 m3/h 24.72 ft3/h, 0.4 CFM |
|||||
|
Measurement accuracy |
±(1.5% of RD + 0.5% of F.S.) *2 *3 |
|||||||
|
Repeatability |
±1.0% of F.S. (with an averaging time of 1.0 s) |
|||||||
|
Display resolution |
0.1 L/min, 0.01 m3/h 0.35 ft3/h, 0.01 CFM |
1 L/min, 0.1 m3/h 3.53 ft3/h, 0.1 CFM |
||||||
|
Response time |
150 ms (63% response) *4 |
|||||||
|
Averaging time |
OFF/100 ms/200 ms/500 ms/1.0 s/3.0 s/5.0 s/10 s/30 s (selectable) |
|||||||
|
Pressure (Digital value, gauge pressure) |
Rated pressure range |
0.000 to 1.000 MPa, 0.00 to 10.00bar, 0.0 to 145.0 psi |
||||||
|
Measurement accuracy |
±2.0% of F.S. |
|||||||
|
Repeatability |
±0.2% of F.S. (with a response time of 50 ms) |
|||||||
|
Display resolution |
0.001 MPa, 0.01 bar, 0.1 psi |
|||||||
|
Response time |
Selectable from 10 ms, 50 ms, 100 ms, 500 ms, 1.0 s, and 5.0 s *4 |
|||||||
|
Humidity (Dew point) |
Rated relative humidity range/ dew point range |
15 to 100%RH (no condensation)/Corresponds to the relative humidity range *5 *6 |
||||||
|
Measurement accuracy |
±4°C, ±7°F *5 *6 |
|||||||
|
Display resolution |
5%RH/1°C, 1°F *5 *6 |
|||||||
|
Temperature |
Measurement accuracy |
±2.0°C, ±3.6°F *7 |
||||||
|
Display resolution |
0.1°C, 0.1°F *7 |
|||||||
|
Shut-off valve |
Response time |
1 s or less (closed → open) |
||||||
|
Leakage amount |
50 mL/min 0.002 CFM (N) or less |
|||||||
|
Filter/regulator (Standard model only) |
Pressure adjustment range |
─ |
0.15 to 0.90 MPa |
─ |
0.15 to 0.90 MPa |
─ |
||
|
Filtration degree |
5 μm 0.196850 Mil |
5 μm 0.196850 Mil |
||||||
|
Drainage cup capacity |
60 cc |
100 cc |
||||||
|
Check valve |
Available |
|||||||
|
Display |
Color LCD, status indicator |
|||||||
|
Data accumulation |
Accumulation period |
Accumulated data: approx. 2 years/Instantaneous data: approx. 2 weeks |
||||||
|
Data reading |
USB 2.0/Ethernet |
|||||||
|
I/O |
Control output (Ch.1/2/3/4/5) |
NPN/PNP setting switchable, open collector output 30 VDC or less, N.O./N.C. setting switchable, max. 100 mA/Ch., residual voltage: 2.5 V or less |
||||||
|
Analog output (Ch.1/2) |
4 to 20 mA, load resistance: 260 Ω or less *4 |
|||||||
|
External input (Ch.2/3/6) |
Short-circuit current: 1.5 mA or less, input time: 20 ms or more |
|||||||
|
Protection circuit |
Power supply reverse connection protection, power supply surge protection, reverse connection protection for each I/O, surge protection for each I/O, overcurrent protection for each output |
|||||||
|
Power supply |
Power voltage |
24 VDC +25%/-20% (including ripple), Class 2 or LPS |
||||||
|
Power consumption |
1.2 A (300 ms) when opening/closing valve, 100 mA at all other times *8 (standalone usage; excluding load current) |
|||||||
|
Communication interface |
USB2.0 |
|||||||
|
Network compatibility |
When using only this unit: IO-Link (Specification v1.1/COM3) *9 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) *10 |
||||||
|
Ambient temperature |
−5°C to +50°C 23°F to 122°F (no freezing) *11 |
|||||||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; power spectral density: 0.204 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
300 m/s2, XYZ axes, 10 times for each axis |
|||||||
|
Material |
Sensor part : PET/PPS/PBT/POM/aluminum/SPHC |
|||||||
|
Weight |
Approx. 550 g 19.40 oz |
Approx. 1050 g 37.04 oz (excluding drainage cup) |
Approx. 1020 g 35.98 oz |
Approx. 1900 g 67.02 oz (excluding drainage cup) |
Approx. 1920 g 67.73 oz |
|||
|
*1 An upstream side pressure of 0.2 MPa or less (a filter/regulator adjustment pressure of 0.2 MPa or less for the standard model) worsens the flow rate characteristic of the shut-off valve. |
||||||||
Air Quality Multi-Sensor
|
Model |
MP-FN10 |
MP-FN10R |
MP-FN20 |
MP-FN20R |
MP-FN80 |
|||
|
Image |
|
|
|
|
|
|||
|
Type |
Single model |
Standard model |
Single model |
Standard model |
Single model |
|||
|
Connection bore diameter |
NPT3/8" (10 A) |
NPT1/2" (15A) |
NPT1" (25A) |
|||||
|
Supported gases |
Air and non-corrosive gases |
|||||||
|
Supported gas temperature |
-5 to +50°C, 23 to 122°F |
|||||||
|
Operating pressure range |
0.2 to 1 MPa, 2 to 10 bar, 29 to 145 psi *1 |
|||||||
|
Pressure resistance |
1.5 MPa, 15 bar, 217.5 psi |
|||||||
|
Flow rate |
Detection principle |
Heat based (mass flow rate) |
||||||
|
Rated flow range (normal) |
2.0 to 1000.0 L/min |
4 to 2000 L/min |
12 to 8000 L/min |
|||||
|
Zero cut flow rate |
2.0 L/min, 0.12 m3/h 4.24 ft3/h, 0.07 CFM |
4 L/min, 0.2 m3/h 7.06 ft3/h, 0.1 CFM |
12 L/min, 0.7 m3/h 24.72 ft3/h, 0.4 CFM |
|||||
|
Measurement accuracy |
±(1.5% of RD + 0.5% of F.S.) *2 *3 |
|||||||
|
Repeatability |
±1.0% of F.S. (with an averaging time of 1.0 s) |
|||||||
|
Display resolution |
0.1 L/min, 0.01 m3/h 0.35 ft3/h, 0.01 CFM |
1 L/min, 0.1 m3/h 3.53 ft3/h, 0.1 CFM |
||||||
|
Response time |
150 ms (63% response) *4 |
|||||||
|
Averaging time |
OFF/100 ms/200 ms/500 ms/1.0 s/3.0 s/5.0 s/10 s/30 s (selectable) |
|||||||
|
Pressure (Digital value, gauge pressure) |
Rated pressure range |
0.000 to 1.000 MPa, 0.00 to 10.00bar, 0.0 to 145.0 psi |
||||||
|
Measurement accuracy |
±2.0% of F.S. |
|||||||
|
Repeatability |
±0.2% of F.S. (with a response time of 50 ms) |
|||||||
|
Display resolution |
0.001 MPa, 0.01 bar, 0.1 psi |
|||||||
|
Response time |
Selectable from 10 ms, 50 ms, 100 ms, 500 ms, 1.0 s, and 5.0 s *4 |
|||||||
|
Humidity (Dew point) |
Rated relative humidity range/ dew point range |
15 to 100%RH (no condensation)/Corresponds to the relative humidity range *5 *6 |
||||||
|
Measurement accuracy |
±4°C, ±7°F *5 *6 |
|||||||
|
Display resolution |
5%RH/1°C, 1°F *5 *6 |
|||||||
|
Temperature |
Measurement accuracy |
±2.0°C, ±3.6°F *7 |
||||||
|
Display resolution |
0.1°C, 0.1°F *7 |
|||||||
|
Shut-off valve |
Response time |
1 s or less (closed → open) |
||||||
|
Leakage amount |
50 mL/min 0.002 CFM (N) or less |
|||||||
|
Filter/regulator (Standard model only) |
Pressure adjustment range |
─ |
0.15 to 0.90 MPa |
─ |
0.15 to 0.90 MPa |
─ |
||
|
Filtration degree |
5 μm 0.196850 Mil |
5 μm 0.196850 Mil |
||||||
|
Drainage cup capacity |
60 cc |
100 cc |
||||||
|
Check valve |
Available |
|||||||
|
Display |
Color LCD, status indicator |
|||||||
|
Data accumulation |
Accumulation period |
Accumulated data: approx. 2 years/Instantaneous data: approx. 2 weeks |
||||||
|
Data reading |
USB 2.0/Ethernet |
|||||||
|
I/O |
Control output (Ch.1/2/3/4/5) |
NPN/PNP setting switchable, open collector output 30 VDC or less, N.O./N.C. setting switchable, max. 100 mA/Ch., residual voltage: 2.5 V or less |
||||||
|
Analog output (Ch.1/2) |
4 to 20 mA, load resistance: 260 Ω or less *4 |
|||||||
|
External input (Ch.2/3/6) |
Short-circuit current: 1.5 mA or less, input time: 20 ms or more |
|||||||
|
Protection circuit |
Power supply reverse connection protection, power supply surge protection, reverse connection protection for each I/O, surge protection for each I/O, overcurrent protection for each output |
|||||||
|
Power supply |
Power voltage |
24 VDC +25%/-20% (including ripple), Class 2 or LPS |
||||||
|
Power consumption |
1.2 A (300 ms) when opening/closing valve, 100 mA at all other times *8 (standalone usage; excluding load current) |
|||||||
|
Communication interface |
USB2.0 |
|||||||
|
Network compatibility |
When using only this unit: IO-Link (Specification v1.1/COM3) *9 |
|||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) *10 |
||||||
|
Ambient temperature |
−5°C to +50°C 23°F to 122°F (no freezing) *11 |
|||||||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||||
|
Vibration resistance |
10 to 500 Hz; power spectral density: 0.204 G2/Hz; X, Y, and Z directions |
|||||||
|
Shock resistance |
300 m/s2, XYZ axes, 10 times for each axis |
|||||||
|
Material |
Sensor part : PET/PPS/PBT/POM/aluminum/SPHC |
|||||||
|
Weight |
Approx. 550 g 19.40 oz |
Approx. 1050 g 37.04 oz (excluding drainage cup) |
Approx. 1020 g 35.98 oz |
Approx. 1900 g 67.02 oz (excluding drainage cup) |
Approx. 1920 g 67.73 oz |
|||
|
*1 An upstream side pressure of 0.2 MPa or less (a filter/regulator adjustment pressure of 0.2 MPa or less for the standard model) worsens the flow rate characteristic of the shut-off valve. |
||||||||
Energy Monitor
|
Model |
MP-FEA1 |
|||
|
Image |
|
|||
|
Measurement specifications |
Electrical service type |
1-phase 2-wire, 1-phase 3-wire, 3-phase 3-wire, 3-phase 4-wire (switchable) |
||
|
Number of measurement circuits |
1 (up to 2 circuits with the 1-phase 2-wire setting *1) |
|||
|
Input specifications |
Primary-side rated current, In |
When using specialized CT MP-FEC100: 100 A Or, general CT (secondary-side rated input current 1 A) *2 |
||
|
Over current withstand capability |
1.2 times the primary-side rated current (can be applied consecutively), 10 times the primary-side rated current (for 1 second or less) |
|||
|
Rated input voltage |
1-phase 2-wire |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: 100 to 277 VAC (L-N) |
||
|
1-phase 3-wire |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: 100 to 240 VAC (L-N), 200 to 480 VAC (L-L) |
|||
|
3-phase 3-wire |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: 173 to 480 VAC (L-L) |
|||
|
3-phase 4-wire |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: 100 to 277 VAC (L-N), 173 to 480 VAC (L-L) |
|||
|
Maximum permissible voltage to earth |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: 480 VAC to earth |
|||
|
Input voltage fluctuation range |
−15% to +15% of the rated input voltage |
|||
|
Rated input frequency |
50/60 Hz |
|||
|
Displayable range/ |
Voltage |
Display resolution 0.1 [V] |
||
|
Current |
Display resolution 0.001 [A] |
|||
|
Active power/reactive power/apparent power |
-8942.400 to +8942.400 [kW/kvar/kVA], display resolution 0.001 [kW/kvar/kVA] |
|||
|
Active energy/reactive energy/apparent energy |
0.000 to 999999.999 [kWh/kvarh/kVAh], display resolution 0.001 [kWh/kvarh/kVAh] |
|||
|
Power factor (PF) |
-1.00 to 1.00, display resolution 0.01 |
|||
|
Frequency |
0.0 to 90.0 [Hz], display resolution 0.1 [Hz] |
|||
|
Measurement accuracy |
Voltage |
±0.5% of RD (within rated input voltage) *3 |
||
|
Current |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: ±0.5% of RD (5% ≤ In ≤ 120%), ±1.0% of RD (1% ≤ In < 5%) *2 *3 |
|||
|
Active energy |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: Compliant with IEC 62053-22 §7.9 table 3 class 0.5 *2 *3 |
|||
|
Reactive energy |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: Compliant with IEC 62053-23 §7.9 table 3 class 2 *2 *3 |
|||
|
Apparent energy |
・MP-FEC100/MP-FEC250/MP-FEC600, or general CT in use: ±0.5% of RD (5% ≤ In ≤ 120%), ±1.0% of RD (1% ≤ In < 5%) *2 *3 |
|||
|
Effect of ambient temperature |
±0.03%/K *3 *5 |
|||
|
Effect of harmonics |
±0.5% of RD *3 *6 |
|||
|
Power factor (PF) |
±0.01 *3 |
|||
|
Power |
±0.1 [Hz] *3 |
|||
|
Current consumption |
36 mA |
|||
|
Withstand voltage |
Across all terminals and housing: 2500 VAC for 1 minute |
|||
|
Insulation resistance |
Across all terminals and housing: 20 MΩ min. (500 VDC) |
|||
|
Environmental resistance |
Ambient temperature |
-5 to +55°C 23 to 131°F (no freezing) |
||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||
|
Measurement category |
II |
|||
|
Altitude |
2500 m or less |
|||
|
Pollution degree |
2 |
|||
|
Mounting method |
DIN rail mounting |
|||
|
Vibration resistance |
10 to 500 Hz, power spectral concentration: 0.033G2/Hz, XYZ axes |
|||
|
Shock resistance |
150 m/s2, 2 times each for X, Y, and Z axes |
|||
|
Material |
Polycarbonate |
|||
|
Weight |
Approx. 110 g 3.88 oz |
|||
|
*1 When measuring two circuits, use a power supply with the same voltage and phase for the two circuits. Also, use CTs of the same model. |
||||
CT (external current sensor)
|
Model |
MP-FEC50M |
MP-FEC100M |
MP-FEC100 |
MP-FEC250 |
MP-FEC600 |
|||
|
Image |
|
|
|
|
|
|||
|
Primary-side rated current (In) |
50 A |
100 A |
250 A |
600 A |
||||
|
Over current withstand capability |
1.2 times the primary-side rated current (can be applied consecutively) |
|||||||
|
Max. connectable is correct wire diameter |
ø10 0.39" |
ø16 0.63" |
ø24 0.94" |
ø35 1.38" |
||||
|
Mounting method |
Clamp method (split core) |
|||||||
|
Specific error on current load |
±0.5% of RD (20%≤In≤100%) |
±2.0% of RD (20%≤In≤100%) |
±1.0% of RD (20%≤In≤100%) |
|||||
|
Phase difference on current load |
±90’ (20% In) ±90’ (100% In) |
±240’ (20% In) ±180’ (100% In) |
±60’ (20% In) ±60’ (100% In) |
|||||
|
Withstand voltage |
2300 VAC for 1 minute (across core and output lead) |
|||||||
|
Insulation resistance |
500 VDC/100 MΩ or more (across core and output lead) |
|||||||
|
Protective element |
Internal clamp element |
|||||||
|
Environmental resistance |
Ambient temperature |
−10°C to +55°C 14 to 131°F (no freezing) |
||||||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||||
|
Material |
Nylon |
|||||||
|
Weight |
Approx. 140 g 4.94 oz (including cable) |
Approx. 170 g 6.00 oz (including cable) |
Approx. 300 g 10.58 oz (including cable) |
Approx. 315 g 11.11 oz (including cable) |
Approx. 450 g 15.87 oz (including cable) |
|||
Ethernet Module
|
Model |
MP-FEN1 |
|||
|
Image |
|
|||
|
Ethernet specifications |
Compliant standard |
IEEE802.3u (100BASE-TX) |
||
|
Transmission rate |
100 Mbps (100BASE-TX) |
|||
|
Transmission media |
Category 5 or higher STP (shielded twisted pair) |
|||
|
Connector type |
M12, 4-pin, female, D-code |
|||
|
Maximum cable length |
100 m 328.1' (between nodes) |
|||
|
Supported networks |
EtherNet/IP™, PROFINET, Modbus/TCP, MC protocol/SLMP |
|||
|
Number of connectible models/units |
MP-F main unit: 1 |
|||
|
EtherNet/IP™ |
Supported functions |
Cyclic communication (Implicit messaging) |
||
|
Number of connections |
16 |
|||
|
Supported connections |
Input Only, Exclusive Owner |
|||
|
RPI (communication cycle) |
4 to 10,000 ms |
|||
|
PROFINET |
Compatible network |
PROFINET IO communication |
||
|
Supported functions |
Cyclic communication (data I/O communication) |
|||
|
Conformance class |
Compliant with Conformance Class B |
|||
|
Conformance test version |
Compliant with ver. 2.42 |
|||
|
Applicable protocols |
LLDP, SNMP, DCP |
|||
|
Net load |
Class 2 |
|||
|
Cyclic update time |
4 to 2048 ms |
|||
|
MODBUS/TCP |
Communication method |
TCP/IP |
||
|
Compatible configuration |
Server |
|||
|
Maximum number of simultaneous client connections |
4 |
|||
|
MC protocol/ SLMP |
Communication method |
TCP/IP, UDP/IP |
||
|
Maximum number of connections |
4 |
|||
|
Compatible frames |
QnA-compatible 3E frame, 4E frame |
|||
|
Data format |
Binary/ASCII |
|||
|
Power supply specifications |
Connector type |
M12, 4 pins, A-code, cable length: 50 cm 19.69" |
||
|
Power supply voltage |
24 VDC +25%/-20% (including ripple), Class 2 or LPS |
|||
|
Current consumption |
40 mA *1 |
|||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
||
|
Ambient temperature |
−20 to 60°C -4 to +140°F |
|||
|
Relative humidity |
35%RH to 85%RH (no condensation) |
|||
|
Vibration resistance |
10 to 500 Hz; power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||
|
Shock resistance |
100 m/s2, XYZ axes, 1000 times for each axis |
|||
|
Material |
Case: PBT/PAR |
|||
|
Weight |
Approx. 150 g 5.29 oz |
|||
|
*1 When connecting to the FD-R Series: 190 mA max. |
||||