Sensing Guide Pulse Level Sensor
FL series
Amplifier Unit, Standard Specification FL-001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-001 | |||
Type | Standard (G3/4) | |||
Measurement range | 100 to 2,000 mm 3.94" to 78.74" | |||
Specific conductive capacity of measurable media | 2 or more*1 | |||
Resolution | 1 mm 0.04"*2 | |||
Linearity | ±3 mm ±0.12"*2 | |||
Temperature characteristics | 0.1 mm/°C | |||
Undetectable area | In the case of water | Top side | 25 mm 0.98" | |
Bottom side | 10 mm 0.39"*3 | |||
In the case of oil | Top side | 50 mm 1.97" | ||
Bottom side | 30 mm 1.18"*3 | |||
Judgment output response time | 0.4 s minimum | |||
Probe horizontal torque | 6 N m | |||
Tank pressure | -0.1 to +0.5 Mpa | |||
Connection port | G3/4 | |||
Control output | Judgment output/alarm output | NPN/PNP open collector (selectable), 30 VDC max., 50 mA max. for each | ||
Analog output | 4 to 20 mA, maximum load resistance: 350 Ω (Response time: 0.1 s after comparator output determined [90 % response]) | |||
Network compatibility | IO-Link*4 | |||
Analog output accuracy | Resolution | 1 mm 0.04" | ||
Zero accuracy | ±0.1 mA (Zero point = 4 mA) | |||
Full scale accuracy | ±0.2 mA (full scale = 20 mA) | |||
Applicable cable | 8-pin M12 connector | |||
Rating | Power voltage | 10 to 30 VDC, ripple (P-P) 10% included, Class 2 or LPS | ||
Current consumption | 300 mA max. (at 10 V)/120 mA max. (at 30 V) (excluding load) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -20 to +60 °C -4 to +140°F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating medium temperature | -20 to +100 °C -4 to +212 °F | |||
Vibration resistance | 10 to 55 Hz, 0.75 mm 0.03" double amplitude in X, Y and Z directions, 2 hours respectively | |||
Shock resistance | 300 m/s2 in 6 directions, 3 times respectively | |||
Material | Liquid end materials | Probe: SUS304 | ||
Case | Metal section of the housing: SUS304, SUS303 | |||
Weight | 400 g | |||
*1 These values were measured at the position of 100 mm 3.94" or less from the wall of a metal tank. Contact KEYENCE for the case of a plastic tank. | ||||