Radar Level Sensor
FR series
Short range amplifier unit with separate display Zero Line Type Expansion Unit FR-SA0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FR-SA0 | |||
Type | Short Separated Amplifier Unit Zero line Expansion unit | |||
Response time | 0.4 s, 1.5 s, 4 s (default value), 10 s | |||
Output | No. of control outputs | 0 | ||
Control output/auxiliary output | ─ | |||
Analog output | ||||
External input | ||||
External communication | NU Series compatibility | |||
Analog output accuracy | Resolution | ─ | ||
Zero accuracy | ||||
Full-scale accuracy | ||||
Expansion | With NU series connected:up to 16 units*1 (17 units total including main unit) | |||
Power supply | Power voltage | 24 VDC +25%/−20%*2*3 including ripple, Class2 or LPS | ||
Power consumption | 1620 mW max. | |||
Environmental resistance | Ambient temperature | –20°C to +55°C -4°F to +131°F (no freezing)*4 | ||
Relative humidity | Up to 85% RH (no condensation) | |||
Protection circuit | Protection against reverse power connection, power supply surges, output overcurrent protection, and output surges | |||
Material | PC | |||
Weight | Approx. 20 g 0.71 oz | |||
*1 When expanding the system by 13 or more units with the FR-SH01 connected, contact your nearest KEYENCE office. | ||||