Radar Level Sensor
FR series
Short range sensor head with separate display Compact chemical model FR-SH01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FR-SH01 | |||
Type | Short range Compact chemical model | |||
Measuring range | Up to 1.5 m 4.9'*1 | |||
Display range | Up to 2 m 6.6'*1 | |||
Measurable dielectric constant of medium | 2 or higher*2 | |||
Resolution | 1 mm 0.04" | |||
Precision | Up to 0.1 m 0.3': ±20 mm 0.79"; | |||
Response time | 0.4 s, 1.5 s, 4 s (default value), 10 s | |||
Tank pressure | -0.1 to +0.1 Mpa | |||
Material | Tank interior | Lens: PTFE | ||
Housing | PPS PPSU | |||
Connection diameter | G3/4 (20 A) | |||
Output | No. of control outputs | ─ | ||
Control output/auxiliary output | ||||
Analog output | ||||
External input | ||||
Network compatibility | ||||
Analog output accuracy | Resolution | |||
Zero accuracy | ||||
F.S. accuracy | ||||
Power supply | Power voltage | |||
Power consumption | ||||
Environmental resistance | Ambient temperature | –10 to +70°C*4 14°F to 158°F | ||
Relative humidity | Up to 85% RH (no condensation) | |||
Temperature of coupling used | –10 to +85°C 14°F to 185°F (no freezing)*4 | |||
Vibration resistance | 10–500 Hz Power spectral density: 0.816 G2; X, Y and Z directions | |||
Shock resistance | 100 m/s2 (10 G), 16 ms pulses, 1000 times each for X, Y and Z directions | |||
Enclosure rating | IP67 (IEC60529) | |||
Protection circuit | Protection against reverse power connection, power supply surges, output overcurrent protection, and output surges | |||
Weight | Approx. 140 g 4.94 oz | |||
*1 Guaranteed value in water with the recommended installation. Static water can be measured up to the edge of the lens. An undetectable area on the short-range side is created due to the environment and measurement medium. The maximum measuring distance is also shortened. |