Separate Amplifier Type Pressure Sensor

AP-40 series

Separate Amplifier Type Pressure Sensor AP-40 series

AP-40 series - Separate Amplifier Type Pressure Sensor

The industry's smallest and lightest air pressure sensor head, weighing only 7g. The super-small sensor head can be mounted close to the detection point decreasing response time.

Features

  • Industry's smallest sensor head
  • Ultra Lightweight with separate amplifier
  • High-speed response of 2.5ms
  • Two-color LED digital display

RECOMMENDED

Latest Technology

AP-C40K series digital air pressure sensor with the industries first wire-saving design system.

AP-C40 series - Digital Pressure Sensor with 2-Color Display

  • World's most compact model with maximum character height
  • High resolution: 10x area focus function All-in-one I/O function
  • A lineup of multi-range models each playing three roles

View Catalog AP-C30/C40/V40 Series Digital Pressure Sensor Catalog