Durable Multi-Fluid Digital Pressure Sensors
AP-V80 series
Sensor Head, Positive-pressure Type, 100 kPa AP-12SK
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-12SK | |||
Type | Positive (Low) Sensor Head | |||
Rated pressure | 0 to 14.5 PSI | |||
Fluid type | Gases and liquids compatible with 304 and 630 stainless steel | |||
Type of pressure | Gauge pressure | |||
Repeatability | 0.5 % of F.S. max. | |||
Connection port | 1/8 NPT | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pressure resistance | 72.5 PSI | |||
Ambient temperature | -10 to 70°C(14 to 158°F), No condensation | |||
Relative humidity | 35 to 85%, No condensation | |||
Vibration resistance | 10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 3 hours respectively | |||
Shock resistance | 500 m/s2 in X, Y, and Z directions 10 times respectively (60 times in total) | |||
Material | Diaphragm pressure port: TYPE S17400 stainless steel, Pressure port: 304 stainless steel, Throttle: 304 stainless steel (AP-14SK/15SK/16SK only) | |||
Accessories | Sensor head connector: 1 | |||
Weight | Approx. 120 g | |||