Durable Multi-Fluid Digital Pressure Sensors
AP-V80 series
Contact Us: 1-888-539-3623 Inquiry form
Siphon Pipe OP-35442
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-35442 | |||
Overview | Siphon pipe used to drop the temperature of detection fluid. | |||
Applicable product | AP-11, 12, 13, AP-10S, 11S, 12S, 13S | |||
Connection port | R1/8 female thread and R1/8 male on respective side | |||
Detectable fluids | Vapor | |||
Environmental resistance | Pressure resistance | 2 MPa | ||
Applied pressure range | 0 to 1 MPa | |||
Ambient temperature range | Less than 350 °C | |||
Material | SUS316 |