Heavy Duty Type Digital Pressure Sensors
GP-M series
Recommended Replaceable Products: Connector Cable M12 L-shaped 5-m PUR - OP-88068
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M12 L-shaped 5-m PUR OP-87277
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87277 | |||
Overview | This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M12 connector sensor | |||
Cable end | M12 L-shaped - Loose wire | |||
Length | 5 m 16.40' | |||
Material | Cable: Polyurethane (PUR) | |||