Heavy Duty Type Digital Pressure Sensors
GP-M series
Conversion Adapter G1/4 Female OP-87283
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87283 | |||
Overview | Adapter converting G3/4 male connection aperture to R1/4 female of GP-M Series. | |||
Applicable product | GP-M Series sensor main unit | |||
Number included | Adapter: 1pcs., O-ring: 1pcs. | |||
Connection port | G3/4 female and R3/4 male on respective side | |||
Material | SUS303 | |||