Heavy Duty Type Digital Pressure Sensors
GP-M series
Conversion Adapter NPT1/4 Male OP-87285
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87285 | |||
Overview | Adapter converting G3/4 male connection aperture to NPT1/4 male of GP-M Series. | |||
Applicable product | GP-M Series sensor main unit | |||
Number included | 1 pcs. | |||
Connection port | G3/4 female and NPT1/4 male on respective side | |||
Material | SUSXM7 | |||