Heavy Duty Type Digital Pressure Sensors
GP-M series
Adapter Rc1/2 Female OP-87286
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87286 | |||
Type | Adapter Rc1/2 Female | |||
Overview | Tee adapter can be connected to GP-M Series. The both sides are connectable to Rc1/2 female. | |||
Applicable product | GP-M Series sensor main unit | |||
Number included | 1 pcs. | |||
Connection port | G3/4 female on pressure sensor side and Rc1/2 female x 2 on tube side | |||
Material | SUS304 | |||