Safety Light Curtain
GL-V series
Front protection cover Total length 1280 mm GL-VA1280
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1280 | |||
Compatible with GL-V models | GL-VM127F, GL-VM64H, GL-VM32L (both PNP/NPN) | |||
Total length | 1280 mm 50.39" | |||
Material | Polycarbonate | |||
Weight | 130 g | |||