Safety Light Curtain
GL-V series
Front protection cover Total length 1760 mm GL-VA1760
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1760 | |||
Compatible with GL-V models | GL-VM175F, GL-VM88H, GL-VM44L (both PNP/NPN) | |||
Total length | 1760 mm 69.29" | |||
Material | Polycarbonate | |||
Weight | 190 g | |||