Safety Light Curtain
GL-V series
Front protection cover Total length 400 mm GL-VA400
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA400 | |||
Compatible with GL-V models | GL-VM39F, GL-VM20H, GL-VM10L (both PNP/NPN) | |||
Total length | 400 mm 15.75" | |||
Material | Polycarbonate | |||
Weight | 40 g | |||