Safety Light Curtain
GL-V series
Front protection cover Total length 480 mm GL-VA480
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA480 | |||
Compatible with GL-V models | GL-VM47F, GL-VM24H, GL-VM12L (both PNP/NPN) | |||
Total length | 480 mm 18.90" | |||
Material | Polycarbonate | |||
Weight | 50 g | |||