Safety Light Curtain
GL-V series
Front protection cover Total length 560 mm GL-VA560
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA560 | |||
Compatible with GL-V models | GL-VM55F, GL-VM28H, GL-VM14L (both PNP/NPN) | |||
Total length | 560 mm 22.05" | |||
Material | Polycarbonate | |||
Weight | 60 g | |||