Safety Light Curtain
GL-V series
Front protection cover Total length 640 mm GL-VA640
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA640 | |||
Compatible with GL-V models | GL-VM63F, GL-VM32H, GL-VM16L (both PNP/NPN) | |||
Total length | 640 mm 25.20" | |||
Material | Polycarbonate | |||
Weight | 70 g | |||