Safety Light Curtain
GL-V series
Front protection cover Total length 880 mm GL-VA880
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA880 | |||
Compatible with GL-V models | GL-VM87F, GL-VM44H, GL-VM22L (both PNP/NPN) | |||
Total length | 880 mm 34.65" | |||
Material | Polycarbonate | |||
Weight | 90 g | |||