Safety Light Curtain
GL-V series
Front protection cover Total length 960 mm GL-VA960
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA960 | |||
Compatible with GL-V models | GL-VM95F, GL-VM48H, GL-VM24L (both PNP/NPN) | |||
Total length | 960 mm 37.80" | |||
Material | Polycarbonate | |||
Weight | 100 g | |||